Drum Pump

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCA-PUMP-BARREL-25-S
ARCA-PUMP-BARREL-50-S
ARCA-PUMP-BARREL-180-S
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction pipe length
(mm)
Usage Weight
(kg)

2,210.00 €

1000 4 Days 48025 kg hobbock5.46

2,285.18 €

1000 4 Days 75050 kg hobbock6.37

2,429.57 €

1000 4 Days 950180 kg drum7.1

Loading...

  1. 1

Basic information

Grease temperature (NLGI 2) =+10 °C ... +40 °C Delivery rate(cm³/min) 1100 Maximum air consumption(l/min) 150
Pneumatic supply pressure, min.(bar) 3.5 Suction pipe diameter(mm) 30 Operating pressure(bar) 420
Delivery rate(in³/min) 67.126 Pressure ratio 70:1 Sound pressure level(dB) 76
Pneumatic supply pressure, max.(bar) 8.5 Connector grease outlet G1/4 (external thread) Connector compressed air inlet G1/4 (internal thread)
Features Hand valve or metering pistol grease gun Maximum consistency class NLGI 2 Design Pneumatic pump

Tech Support