Bearing Grease, High-Temperature Grease ARCANOL-TEMP110

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-TEMP110-1KG

Part Number
ARCANOL-TEMP110-1KG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.83 €

1 4 Days

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -35 Operating temperature, max.(°C) 160 Upper continuous limit temperature(°C) 110
Speed of rotation specific value(mm/min) 500000 Weight(kg) 1.084

This page is Bearing Grease, High-Temperature Grease ARCANOL-TEMP110, part number ARCANOL-TEMP110-1KG.
You can find the detail information about specifications and dimensions on part number ARCANOL-TEMP110-1KG.

Tech Support