Bearing Grease, Special Grease ARCANOL-SPEED2,6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-SPEED2,6-400G

Part Number
ARCANOL-SPEED2,​6-400G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

92.46 €

10000 4 Days

Loading...

  1. 1

Basic information

Operating temperature, min.(°C) -40 Operating temperature, max.(°C) 120 Upper continuous limit temperature(°C) 80
Speed of rotation specific value(mm/min) 2000000 Weight(g) 435.7

This page is Bearing Grease, Special Grease ARCANOL-SPEED2,6, part number ARCANOL-SPEED2,6-400G.
You can find the detail information about specifications and dimensions on part number ARCANOL-SPEED2,6-400G.

Tech Support