Ratchet elements, Form F with external toothing (07820)

Ratchet elements, Form F with external toothing (07820)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07820-162338
07820-163346
07820-62338
07820-63346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B2
(mm)
B3
(mm)
D2=Fitting bore
(mm)
D3=Cap screw
(mm)
D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

19.84 €

1 4 Days Stainless steelBright12123H83.2234.29.538

23.39 €

1 4 Days Stainless steelBright18185H85.3336.21346

14.95 €

1 4 Days SteelBlack oxidised12123H83.2234.29.538

17.80 €

1 4 Days SteelBlack oxidised18185H85.3336.21346

Loading...

  1. 1

Basic information

Component material Stainless steel Surface finish component Bright Form F

Tech Support