Ratchet elements, Form B with internal toothing (07820) (Part Numbers)

Ratchet elements, Form B with internal toothing (07820)
· Flexible fastening options due to the combination of snap-in elements

· Defined position due to positive connection

· compact design

· Small adjustable angle (9° or 7.5°)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07820-122338
07820-123346
07820-22338
07820-23346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Component material Surface finish component B2
(mm)
B3
(mm)
D2=Fitting bore D3=Cap screw DIN 7984 D4=Outside diameter
(mm)
drill Ø D1
(mm)
H=Height
(mm)
No. of teeth

19.84 €

1 4 Days Stainless steelbrightStainless steelbright12123H8M3234.213.538

23.39 €

1 4 Days Stainless steelbrightStainless steelbright18185H8M5336.219.546

14.95 €

1 4 Days Steelblack oxidisedSteelblackened12123H8M3234.213.538

17.80 €

1 4 Days Steelblack oxidisedSteelblackened18185H8M5336.219.546

Loading...

  1. 1

Basic information

Form B

Tech Support