Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
06621-01 |
06621-02 |
06621-03 |
06621-04 |
06621-05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | D=Fastening hole (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L4 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.48 € | 1 | 4 Days | 1 | 8 | 28 | M8 | 50 | 8.5 | 90 | 42 | 24 | 24 | 13 | ||
40.37 € | 1 | 4 Days | 2 | 10 | 32 | M8 | 50 | 9.5 | 100 | 52 | 24 | 32 | 15 | ||
46.09 € | 1 | 4 Days | 3 | 12 | 36 | M8 | 50 | 10.5 | 104 | 56 | 24 | 34 | 17 | ||
58.76 € | 1 | 4 Days | 4 | 16 | 45 | M10 | 75 | 13.5 | 143.2 | 72 | 35.6 | 44 | 22 | ||
89.26 € | 1 | 4 Days | 5 | 20 | 74 | M10 | 75 | 22 | 173.2 | 102 | 35.6 | 62 | 30 |
Loading...
Main material | Aluminium | Component material | Thermoplastic |
---|
Configure
Basic Attributes
Size
D=Fastening hole(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
L(mm)
L1(mm)
L2(mm)
L3(mm)
L4(mm)
Filter by standard shipping days
Optional Attributes