D-Shackles (07716)

D-Shackles (07716)
· For hoisting and transport tasks

· Application sectors: machine and fixture construction, toolmaking, logistics, material handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07716-0050008
07716-0075010
07716-0100011
07716-0150012
07716-0200016
07716-0325019
07716-0475022
07716-0650025
07716-0850028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
S
(mm)
Load capacity
(kg)
Inch K
(mm)

2.76 €

1 4 Days 1224.66.75001/48

3.46 €

1 4 Days 13.527.27.97505/169.5

4.61 €

1 4 Days 16.832.59.610003/811

5.00 €

1 4 Days 1937.611.215007/1612.7

6.73 €

1 4 Days 20.640.712.720001/216

11.18 €

1 4 Days 27501632505/819

19.29 €

1 4 Days 31.859.51947503/422.2

27.16 €

1 4 Days 36.6712265007/825.4

38.28 €

1 4 Days 4380.5258500128.5

Loading...

  1. 1

Basic information

Main material Steel Component colour red Component material Steel

Tech Support