Nuts DIN 508 for Tee Slots DIN 650, Zinc-plated

Nuts DIN 508 for Tee Slots DIN 650, Zinc-plated
  • Volume Discount
Material:
Tempered steel, tensile strength 10, zinc-plated.
T-slot nuts, according to the old standard DIN 508.
Suitable for T-slots DIN 650 / ISO 299.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65510506VZ
65510508VZ
65510510VZ
65510608VZ
65510610VZ
65510612VZ
65510810VZ
65510812VZ
65510814VZ
65511012VZ
65511014VZ
65511214VZ
65511216VZ
65511218VZ
65511416VZ
65511418VZ
65511618VZ
65511620VZ
65511820VZ
65512022VZ
65512024VZ
65512224VZ
65512428VZ
65513036VZ
65513642VZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d
(mm)
For T-Slots DIN 650
(mm)
a
(mm)
e
(mm)
Height h
(mm)
k
(mm)
Weight
(g)

1.12 €

1 Available 4 Days M 565.610843

2.09 €

1 Available 4 Days M 587.6131068

2.39 €

1 Available 4 Days M 5109.61512614

1.34 €

1 Available 4 Days M 687.6131068

1.49 €

1 Available 4 Days M 6109.61512614

2.42 €

1 Available 4 Days M 61211.61814722

1.22 €

1 Available 4 Days M 8109.61512614

2.07 €

1 Available 4 Days M 81211.61814722

3.08 €

1 Available 4 Days M 81413.62216834

2.11 €

1 Available 4 Days M 101211.61814722

3.23 €

1 Available 4 Days M 101413.62216834

1.89 €

1 Available 4 Days M 121413.62216834

4.78 €

1 Available 4 Days M 121615.62518950

7.16 €

1 Available 4 Days M 121817.628201068

4.31 €

1 Available 4 Days M 141615.62518950

3.98 €

1 Available 4 Days M 141817.628201068

3.82 €

1 Available 4 Days M 161817.628201068

7.10 €

1 Available 4 Days M 162019.6322412117

7.63 €

1 Available 4 Days M 182019.6322412111

7.06 €

1 Available 4 Days M 202221.6352814155

16.92 €

1 Available 4 Days M 202423.6403216235

21.01 €

1 Available 4 Days M 222423.6403216227

12.78 €

1 Available 4 Days M 242827.6443618315

29.08 €

1 Available 4 Days M 303635.5544422595

90.34 €

1 Available 4 Days M 364241.56552261000

Loading...

  1. 1

Basic information

Material Tempered steel (strength class 10) Surface Zinc-plated

Tech Support