Chisel Hammer with D-handle

Chisel Hammer with D-handle
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TAH 1151900

Part Number
TAH 1151900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

671.53 €

1 6 Days

Loading...

  1. 1

Basic information

Sound level(dB(A)) 113 Max operating pressure(bar) 6.2 Chuck type(mm) Hex. 14.75
Consumption(l/min) 158 Applications Hammering, riveting and cutting BSPT female thread R 3/8
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 Impact rate(bpm) 1900 Piston stroke(mm) 115

This page is Chisel Hammer with D-handle, part number TAH 1151900.
You can find the detail information about specifications and dimensions on part number TAH 1151900.

Tech Support