Tyre Inflators, Mast'air Model

Tyre Inflators, Mast'air Model
Properly inflated tires is essential to every vehicles maintenance routine, especially when temperatures drop.
Easy to use
Easy to handle
Pressure gauges protected by
Impact resistant coating
Easy to read
Accurate measurements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27201
27201I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air Inlet Equipped with 1 adaptor

142.45 €

1 7 Days G 1/4 F-

146.40 €

1 7 Days IRP 06 adaptor ISO 6150 BIRP 06

Loading...

  1. 1

Basic information

Graduation(bar) 0.7 - 12 Hose Ø(mm) 7 x 13 Max operating pressure(bar) 15
Length(m) 1.5

Tech Support