Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
536-221 |
536-222 |
536-223 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Permissible Error E MPE (mm) | Max. Permissible Error S MPE (mm) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
173.00 € | 1 | 5 Days | ±0.05 | ±0.07 | 0-150 | 150 | |||
209.00 € | 1 | 5 Days | ±0.05 | ±0.07 | 0-200 | 180 | |||
436.00 € | 1 | 5 Days | ±0.08 | ±0.10 | 0-300 | 400 |
Loading...
Type | Standard caliper | Display Method | Dial | Additional Spec | Metric |
---|---|---|---|---|---|
Graduation(mm) | 0.05 |