Vernier Offset Caliper (536-101)

Vernier Offset Caliper 536-101

Product Details:

Manufacturer part number: 536-101

Brand: MITUTOYO

Price: 320.00

Delivery time: 5 Days


Technical Data:

Max. Permissible Error E MPE: ±0.05 mm

Max. Permissible Error S MPE: ±0.07 mm

Range: 0-150 mm

Mass: 150 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-101

Part Number
536-101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

320.00 €

1 5 Days ±0.05±0.070-150150

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Additional Spec Metric Graduation(mm) 0.05

This page is Vernier Offset Caliper, part number 536-101.
You can find the detail information about specifications and dimensions on part number 536-101.

Variation of this product

Part Number
536-102
536-103
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Mass
(g)

388.00 €

1 5 Days ±0.05±0.070-200200

519.00 €

1 5 Days ±0.08±0.100-300400

Tech Support