Vernier Caliper Nib Style Jaw

Vernier Caliper Nib Style Jaw
A Mitutoyo vernier caliper equipped with a fine-adjustment wheel and special nib-style jaws. Hardened stainless steel construction with easy-to-read, satin-chromed scales. Separate vernier scales for outside and inside measurement enable direct reading.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
160-101
160-104
160-127
160-128
160-130
160-131
160-132
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Graduation
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Mass
(g)

745.00 €

1 5 Days 0-600 mm, Fine Adjust., Metric0.0220.1±0.05±0.051400

1,370.00 €

1 5 Days 0-1,000 mm, Fine Adjust., Metric0.0220.1±0.07±0.073500

412.00 €

1 5 Days 0-300 mm, Fine Adjust., Metric0.0210.1±0.04±0.04450

655.00 €

1 5 Days 0-450 mm, Fine Adjust., Metric0.0220.1±0.05±0.051200

678.00 €

1 5 Days 0-450 mm, Metric0.0520.1±0.10±0.101100

745.00 €

1 5 Days 0-600 mm, Metric0.0520.1±0.10±0.101300

1,370.00 €

1 60 Days 0-1,000 mm, Metric0.0520.1±0.15±0.153300

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
With Upper Locking Screw Yes

Tech Support