Digital ABSOLUTE Carbon Fibre Caliper

Digital ABSOLUTE Carbon Fibre Caliper
This is a lightweight standard model of Digimatic caliper with steel jaws. It offers you the following benefits:
- Its ultra-lightweight design (with carbon fibre reinforced material) reduces total weight by up to 50%.
- It has excellent resistance against water and dust (IP66 protection level) enabling you to use it in machining situations that include splashing coolant fluid.
- Direct readout of inside measurements from the LCD (you can easily set the offset value by using the offset button).
- Preset function lets you set a desired starting point.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
552-302-10
552-303-10
552-304-10
552-305-10
552-306-10
552-312-10
552-313-10
552-314-10
552-315-10
552-316-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Locking Screw Low Voltage Alarm ON/OFF ORIGIN (ABS-Zero) Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Base (W x T)
(mm)
Digital Step
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Protection Mass
(g)

1,152.00 €

1 5 Days --YesYes------Yes-Yes-------20.1±0.04±0.040-450IP66715

1,302.00 €

1 5 Days ---Yes-DigitalLCD, character height 9 mm (150/200/300 mm), 10 mm (>300 mm)-Metric-YesYesYes-----100 x 60.01-±0.03-0-300-310

1,901.00 €

1 5 Days --YesYes------Yes-Yes-------20.1±0.05±0.050-1,000IP661760

2,418.00 €

1 5 Days --YesYes------Yes-Yes-------20.1±0.09±0.091,500IP662160

3,090.00 €

1 5 Days --YesYes------Yes-Yes-------20.1±0.12±0.120-2,000IP662560

1,152.00 €

1 5 Days -Yes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---Yes-Yes0.0005±0.0015±0.0025-0-12-0.01-----345

1,302.00 €

1 5 Days ----flat--0.001 inch, 0.2 inch /rev-Yes----±0.002±0.0025-0-12-------370

1,901.00 €

1 5 Days -Yes-Yes------Yes-Yes0.0005-±0.00150.40.404-6.4-0.01----IP67157

2,418.00 €

1 5 Days -Yes-Yes------Yes-Yes--±0.0020.40.404-6------IP67147

3,090.00 €

1 5 Days ID/OD Carbide JawYes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---Yes-Yes0.0005±0.001±0.002-0-6-0.01-----198

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Digital Maximum Response Speed Unlimited
Battery life Approx. 5000 hours

Tech Support