Digital ABSOLUTE Caliper Coolant Proof IP67

Digital ABSOLUTE Caliper Coolant Proof IP67
This IP67 ABSOLUTE digimatic caliper allows reliable measurements in a wide range of situations and offers you the following benefits:
- Excellent resistance against water and dust (IP67 protection level) enabling use in machining situations that include splashing coolant fluid.
- It is dustproof, complies with EN60529 and withstands temporary complete immersion in water without suffering any damage.
- ABS (ABSOLUTE) scale requires no origin setting after power-on and has no limit to response speed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
500-702-20
500-703-20
500-704-20
500-706-20
500-707-20
500-708-20
500-709-20
500-712-20
500-713-20
500-714-20
500-716-20
500-717-20
500-718-20
500-719-20
500-721-20
500-722-20
500-723-20
500-724-20
500-727-20
500-728-20
500-731-20
500-732-20
500-733-20
500-734-20
500-735-20
500-736-20
500-737-20
500-738-20
500-752-20
500-753-20
500-754-20
500-762-20
500-763-20
500-764-20
500-768-20
500-769-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Digital/Analog Display Graduation Inch-Metric Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Digital Step
(inch)
Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error S MPE
(inch)
OFFSET
(inch)
Range
(inch)
Depth Bar
(mm)
Digital Step
(mm)
Graduation
(mm)
Inside Measuring from
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error S MPE
(mm)
Range
(mm)
Protection Mass
(g)
Thumb roller

222.00 €

1 60 Days BladeYes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-150-168Yes

313.00 €

1 5 Days BladeYes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-200-198Yes

420.00 €

1 5 Days -Yes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.03±0.050-300-350Yes

202.00 €

1 5 Days BladeYes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-150-168-

279.00 €

1 5 Days -Yes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-200-198-

401.00 €

1 5 Days -Yes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.03±0.050-300-345-

203.00 €

1 5 Days RodYes-No--LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes------Ø 1.90.01--±0.02±0.040-150-168-

282.00 €

1 5 Days BladeYes-Yesflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-150-168Yes

356.00 €

1 5 Days BladeYes-Yesflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-200-198Yes

444.00 €

1 5 Days -Yes-Yesflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.03±0.050-300-350Yes

256.00 €

1 5 Days BladeYes-Yesflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-150-168-

325.00 €

1 5 Days BladeYes-Yesflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.02±0.040-200-198-

427.00 €

1 5 Days -Yes-Yesflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes-------0.01--±0.03±0.050-300-345-

285.00 €

1 5 Days RodYes-Yes--LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes------Ø 1.90.01--±0.02±0.040-150-168Yes

413.00 €

1 60 Days OD Carbide JawsYes-Yesflat-LCD, character height 9 mm---YesYes-------0.01--±0.02±0.040-150-168Yes

462.00 €

1 60 Days -Yes-Yesflat-LCD, character height 9 mm---YesYes-------0.01--±0.02±0.040-200-198Yes

535.00 €

1 5 Days OD/ID Carbide JawsYes-Yesflat-LCD, character height 9 mm---YesYes-------0.01--±0.02±0.040-150-168Yes

605.00 €

1 5 Days OD/ID Carbide JawsYes-Yesflat-LCD, character height 9 mm---YesYes-------0.01--±0.02±0.040-200-198Yes

507.00 €

1 5 Days OD/ID Carbide JawsYes-Yesflat-LCD, character height 9 mm---YesYes-------0.01--±0.02±0.040-150-164-

566.00 €

1 5 Days OD/ID Carbide JawsYes-Yesflat-LCD, character height 9 mm---YesYes-------0.01--±0.02±0.040-200-194-

374.00 €

1 5 Days -YesYesYes------YesYes-1.004±0.003±0.0030.50-40---25.5---IP662090Yes

425.00 €

1 5 Days --YesYes------YesYes-1.004±0.002±0.002-0-40---12.8---IP661760Yes

495.00 €

1 60 Days --YesYes------YesYes-0.504±0.002±0.002-0-24---12.8---IP66790Yes

561.00 €

1 5 Days -YesYesYes------YesYes-0.504±0.002±0.0020.250-24---12.8---IP66790Yes

413.00 €

1 60 Days -Yes-Yes------YesYes--±0.0015--0-6-------IP67157Yes

462.00 €

1 5 Days -Yes-Yes------YesYes--±0.001±0.002-0-6-------IP67163Yes

535.00 €

1 60 Days -Yes-Yes------YesYes--±0.001±0.002-0-6-------IP67163Yes

605.00 €

1 60 Days -Yes-Yes-DigitalLCD, character height 9 mm0.0005Inch/Metric-YesYes--±0.001±0.002-0-6--0.01----IP67168Yes

222.00 €

1 5 Days ----flat--0.001 inch, 0.2 inch /rev-Yes----±0.002±0.0025-0-8--------185Yes

313.00 €

1 5 Days -Yes-Yes------YesYes--±0.0015--0-6-------IP67157Yes

420.00 €

1 5 Days --YesYes------YesYes-1.004±0.005±0.005-0-80---25.5---IP662560Yes

282.00 €

1 5 Days RodYes-No--LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes0.0005-±0.001±0.002-0-6Ø 1.90.01------164Yes

356.00 €

1 5 Days -YesYesYes------YesYes-0.504±0.0025±0.00250.250-24---12.8---IP661290Yes

444.00 €

1 5 Days -YesYesYes------YesYes-1.004±0.0055±0.00550.50-80---25.5---IP662890Yes

222.00 €

1 5 Days -Yes-Yes------YesYes--±0.002--0-6-------IP67167Yes

285.00 €

1 5 Days -Yes-Noflat-LCD, character height 9 mm (150. 200 mm) 11 mm (300 mm)---YesYes0.0005-±0.001±0.002-0-6-0.01------164Yes

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Digital
Maximum Response Speed Unlimited Battery life Approx. 5 years under normal use

Tech Support