Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
573-716-20 |
573-717-20 |
573-718-20 |
573-719-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Max. Permissible Error S MPE (mm) | Range (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|
1,650.00 € | 1 | 5 Days | Center/Center | ±0.1 | 10.1-200 | 465 | |||
1,687.00 € | 1 | 5 Days | Center/Center | ±0.15 | 10.1-300 | 550 | |||
1,579.00 € | 1 | 5 Days | Edge/Center | ±0.1 | 10.1-200 | 470 | |||
1,608.00 € | 1 | 5 Days | Edge/Center | ±0.15 | 10.1-300 | 555 |
Loading...
Type | Special Calipers | Special Caliper Shape | Other | Display Method | Digital |
---|---|---|---|---|---|
ABS / INC (INC ZERO) | Yes | Data Output | Yes | Low Voltage Alarm | Yes |
ORIGIN (ABS-Zero) | Yes | Digital Step(mm) | 0.01 | OFFSET(mm) | 10 |
Maximum Response Speed | Unlimited | Battery life | Approx. 5 years under normal use |