Dial Caliper, Inch

Dial Caliper, Inch
This Inch Dial Caliper allows you to take reliable measurements and offers you the following benefits:
- Ultra-smooth sliding and high shock protection
- Easy to read dial with large character height

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505-740J
505-741J
505-746
505-749
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Auto Power OFF After 20 Min. Non Use DATA (output with Cable) / Hold (display value) Data Output Depth Bar Graduation Locking Screw Low Voltage Alarm ORIGIN (ABS-Zero) Inside Measuring from
(inch)
Max. Permissible Error E MPE
(inch)
Range
(inch)
Inside Measuring from
(mm)
Protection Mass
(g)

141.00 €

1 5 Days -YesYes---YesYes0.504±0.0020-1812.8IP66715

245.00 €

1 5 Days Yes-Yes---YesYes--0.4-8-IP67227

368.00 €

1 5 Days ---flat0.001 inch, 0.1 inch / revYes---±0.0010-6--175

368.00 €

1 5 Days ---flat0.001 inch, 0.1 inch / revYes---±0.0010-6--175

Loading...

  1. 1

Basic information

Type Standard caliper Display Method Dial Max. Permissible Error S MPE(inch) ±0.002
Thumb roller Yes

Tech Support