Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
227-201-20 |
227-203-20 |
227-205-20 |
227-206-20 |
227-207-20 |
227-211-20 |
227-213-20 |
227-215-20 |
227-216-20 |
227-217-20 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Digital Step (inch) | Flatness (µm) | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Measuring Force Accuracy | Measuring Force Settings (N) | Parallelism (inch) | Range (inch) | Range (mm) | Parallelism (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,214.00 € | 1 | 5 Days | 300 | - | 0.3 | - | Metric | ±2 | - | ±0.1 + (force setting/10) N | 0.5; 1; 1.5; 2; 2.5 | - | - | 0-15 | 2 | |||
1,282.00 € | 1 | 5 Days | 380 | - | 0.3 | - | Metric | ±2 | - | ±0.1 + (force setting/10) N | 0.5; 1; 1.5; 2; 2.5 | - | - | 15-30 | 2 | |||
1,264.00 € | 1 | 60 Days | 345 | - | 0.3 | - | Metric | ±2 | - | ±0.4 + (force setting/10) N | 2; 4; 6; 8; 10 | - | - | 0-10 | 2 | |||
1,740.79 € | 1 | 60 Days | 425 | - | 0.3 | - | Metric | ±2 | - | ±0.4 + (force setting/10) N | 2; 4; 6; 8; 10 | - | - | 10-20 | 2 | |||
1,811.84 € | 1 | 60 Days | 415 | - | 0.3 | - | Metric | ±2 | - | ±0.4 + (force setting/10) N | 2; 4; 6; 8; 10 | - | - | 20-30 | 2 | |||
1,597.37 € | 1 | 5 Days | 300 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | ±0.1 + (force setting/10) N | 0.5; 1; 1.5; 2; 2.5 | 0.00008 | 0 - 0.6 | - | - | |||
1,686.84 € | 1 | 60 Days | 380 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | ±0.1 + (force setting/10) N | 0.5; 1; 1.5; 2; 2.5 | 0.00008 | 0.6 - 1.2 | - | - | |||
1,663.16 € | 1 | 60 Days | 345 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | ±0.4 + (force setting/10) N | 2; 4; 6; 8; 10 | 0.00008 | 0 - 0.4 | - | - | |||
1,740.79 € | 1 | 60 Days | 425 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | ±0.4 + (force setting/10) N | 2; 4; 6; 8; 10 | 0.00008 | 0.4 - 0.8 | - | - | |||
1,811.84 € | 1 | 60 Days | 415 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0001 | ±0.4 + (force setting/10) N | 2; 4; 6; 8; 10 | 0.00008 | 0.8 - 1.2 | - | - |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Digital Step(mm) | 0.001 | Digital/Analog | Digital | Display | LCD, character height 10 mm |
HOLD | Yes | Measuring Spindle(mm) | ø6.35, non-rotating, spindle feed 10 | Power Supply | 1 battery SR-44 |
Battery life | Approx. 5 years |
Configure
Basic Attributes
Mass(g)
Digital Step(inch)
Flatness(µm)
Flatness(inch)
Inch-Metric
Max. Permissible Error J MPE(µm)
Max. Permissible Error J MPE(inch)
Measuring Force Accuracy
Measuring Force Settings(N)
Parallelism(inch)
Range(inch)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes