Digit Outside Micrometer

Digit Outside Micrometer
This Digit Outside Micrometer comes with a mechanical counter and offers you the following benefits:
- Mechanical Digit counter
- Quick and easy reading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
193-101
193-102
193-103
193-104
193-111
193-112
193-113
193-114
193-211
193-212
193-213
193-214
193-901
193-902
193-923
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Set Content Flatness
(µm)
Flatness
(inch)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Measuring Force Parallelism
(inch)
Range
(inch)
Range
(mm)
Parallelism
(μm)
Measured force
(N)

155.00 €

1 5 Days 224-0.6--0.01Metric±2----0-2525-15

232.00 €

1 5 Days 275-0.6--0.01Metric±2----25-5025-15

286.00 €

1 5 Days 379-0.6--0.01Metric±2----50-7525-15

313.00 €

1 5 Days 489-0.6--0.01Metric±3----75-10035-15

209.00 €

1 5 Days 224-0.6--0.001Metric±2----0-2525-15

253.00 €

1 5 Days 275-0.6--0.001Metric±2----25-5025-15

313.00 €

1 60 Days 379-0.6--0.001Metric±2----50-7525-15

343.00 €

1 5 Days 489-0.6--0.001Metric±3----75-10035-15

209.00 €

1 5 Days 222--0.0000240.0001-Inch-±0.0001-0.000080 - 1--5-15

253.00 €

1 5 Days 270--0.0000240.0001-Inch-±0.0001-0.000081-2--5-15

313.00 €

1 5 Days 379--0.0000240.0001-Inch-±0.0001-0.000082-3--5-15

343.00 €

1 5 Days 489--0.0000240.0001-Inch-±0.00015-0.000123-4--5-15

648.00 €

1 5 Days 820193-101, 193-102, 193-103, 2 setting standards---0.01Metric-----0-75-5-15

948.00 €

1 60 Days 1,367193-101, 193-102, 193-103, 193-104, 3 setting standards---0.01Metric-----0-100-5-15

648.00 €

1 60 Days 878193-211, 193-212, 193-213, 2 setting standards-0.0000240.0001-Inch--5-10 N (5-15 N from 100 mm upward)0.000080 - 3---

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Scale Thimble and sleeve satin chrome finish, ø18 mm

Tech Support