| 420 | TIN | - | 0.001 | Metric | - | 6-8, 8-10, 10-12 | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | - | 2-3 | 100 mm extension | ø8 mm (177-125) ø10 mm (177-126) | 1 pieces |
| 560 | TIN | - | 0.001 | Metric | - | 12-16, 16-20 | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | - | 12-20 | 150 mm extension | ø16 mm (177-177) | 1 pieces |
| 1,170 | TIN | - | 0.001 | Metric | - | 20-25, 25-30, 30-40, 40-50 | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | - | 20-50 | 150 mm extension | ø25 mm (177-139) ø40 mm (177-290) | 1 pieces |
| 2420 | TIN | - | 0.001 | Metric | - | 50-63, 62-75, 75-88, 87-100 | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | - | 50-100 | 150 mm extension | ø62 mm (177-314) ø87 mm (177-318) | 1 pieces |
| 3540 | TIN | - | 0.001 | Metric | - | 100-125, 125-150, 150-175, 175-200 | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | - | 100-200 | 150 mm extension | ø125 mm (177-298) ø175 mm (177-302) | 1 pieces |
| 420 | TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 0.275-0.35, 0.35-0.425, 0.425-0.5 | - | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | 0.275 - 0.5 | - | 100 mm extension | ø0.35 inch (177-179) / ø0.425 inch (177-283) | 1 pieces |
| 560 | TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 0.5-0.65, 0.65-0.8 | - | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | 0.5 - 0.8 | - | 150 mm extension | ø0.65 inch (177-182) | 1 pieces |
| 1,170 | TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 0.8-1, 1-1.2, 1.2-1.6, 1.6-2 | - | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | 0.275 - 2 | - | 150 mm extension | ø1 inch (177-184) / ø1.6 inch (177-291) | 1 pieces |
| 2420 | TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 2-2.5, 2.5-3, 3-3.5, 3.5-4 | - | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | 4-8 | - | 150 mm extension | ø2.5 inch (177-315) / ø3.5 inch (177-319) | 1 pieces |
| 3540 | TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 4-5, 5-6, 6-7, 7-8 | - | Titanium coated tungsten carbide (6-12 mm) Titanium coated hardened steel (12-200 mm) Taper: tungsten carbide | - | 4-8 | - | 150 mm extension | ø5 inch (177-299) / ø7 inch (177-303) | 1 pieces |
| 1,160 | Complete Unit, TIN | - | 0.001 | Metric | - | 6-8, 8-10, 10-12 | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-161 / 468-162 / 468-163 | - | 6-12 | - | ø8 mm (177-125) ø10 mm (177-126) | 1 pieces |
| 1,290 | Complete Unit, TIN | - | 0.001 | Metric | - | 12-16, 16-20, 20-25 | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-164 / 468-165 / 468-166 | - | 12-25 | - | ø16 mm (177-177) ø20 mm (177-286) | 1 pieces |
| 1,480 | Complete Unit, TIN | - | 0.001 | Metric | - | 25-30, 30-40, 40-50 | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-167 / 468-168 / 468-169 | - | 25-50 | - | ø30 mm (177-288) ø40 mm (177-290) | 1 pieces |
| 1,270 | Complete Unit, TIN | - | 0.001 | Metric | - | 50-63, 62-75 | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-170 / 468-171 | - | 50-75 | - | ø62 mm (177-314) | 1 pieces |
| 1990 | Complete Unit, TIN | - | 0.001 | Metric | - | 75-88, 87-100 | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-172 / 468-173 | - | 75-100 | - | ø87 mm (177-318) | 1 pieces |
| 1,160 | Complete Unit, TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 0.275-0.35, 0.35-0.425, 0.425-0.5 | - | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-261 / 468-262 / 468-263 | 0.275 - 0.5 | - | - | ø0.35 inch (177-179) / ø0.425 inch (177-283) | 1 pieces |
| 1,290 | Complete Unit, TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 0.5-0.65, 0.65-0.8, 0.8-1 | - | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-264 / 468-265 / 468-266 | 0.5 - 1 | - | - | ø0.65 inch (177-182) / ø0.8 inch (177-287) | 1 pieces |
| 1,480 | Complete Unit, TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 1-1.2, 1.2-1.6, 1.6-2 | - | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-267 / 468-268 / 468-269 | 1-2 | - | - | ø1.2 inch (177-289) / ø1.6 inch (177-291) | 1 pieces |
| 1,270 | Complete Unit, TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 2-2.5, 2.5-3 | - | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-270 / 468-271 | 2-3 | - | - | ø2.5 inch (177-315) | 1 pieces |
| 1990 | Complete Unit, TIN | 0.001 mm, 0.001 mm/0.00005\ (models up to 4\) / 0.001 mm/0.0001\ (models over 5\) | - | Inch/Metric | 3-3.5, 3.5-4 | - | Titanium coated tungsten carbide(6-12 mm)Titanium coated hardened steel(12-100 mm)Taper: tungsten carbide | 468-272 / 468-273 | 3-4 | - | - | ø3.5 inch (177-319) | 1 pieces |