Measuring Head Holtest/Borematic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04AZA719
04AZA720
04AZA721
04AZA722
04AZA728
04AZA729
04AZA730
04AZA731
04AZA737
04AZA738
04AZA739
04AZA740
04AZA750
04AZA751
04AZA752
04AZA753
04AZA754
04AZA755
04AZA756
04AZA757
04AZA783
04AZB136
04AZB137
04AZB138
04AZB139
04AZB140
04AZB141
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Inch-Metric Measuring Method Range
(inch)
Range
(mm)

299.00 €

1 5 Days Series 368, 468, 568Metric--12-16

299.00 €

1 5 Days Series 368, 468, 568Metric--16-20

299.00 €

1 5 Days Series 368, 468, 568Inch/Metric-0.5 - 0.65-

299.00 €

1 5 Days Series 368, 468, 568Inch/Metric-0.65 - 0.8-

324.00 €

1 5 Days Series 368, 468, 568Metric--20-25

324.00 €

1 5 Days Series 368, 468, 568Metric--25-30

426.32 €

1 60 Days Series 368, 468, 568Inch/Metric-0.8 - 1-

324.00 €

1 5 Days Series 368, 468, 568Inch/Metric-1 - 1.2-

350.00 €

1 5 Days Series 368, 468, 568Metric--30-40

350.00 €

1 5 Days Series 368, 468, 568Metric--40-50

350.00 €

1 5 Days Series 368, 468, 568Inch/Metric-1.2 - 1.6-

350.00 €

1 5 Days Series 368, 468, 568Inch/Metric-1.6 - 2-

400.00 €

1 5 Days Series 368, 468, 568Metric3-Point-50-63

415.00 €

1 5 Days Series 368, 468, 568Metric3-Point-62-75

426.00 €

1 5 Days Series 368, 468, 568Metric3-Point-75-88

464.00 €

1 60 Days Series 368, 468, 568Metric3-Point-87-100

400.00 €

1 5 Days Series 368, 468, 568Inch/Metric-2 - 2.5-

415.00 €

1 5 Days Series 368, 468, 568Inch/Metric-2.5 - 3-

560.53 €

1 60 Days Series 368, 468, 568Inch/Metric-3 - 3.5-

610.53 €

1 60 Days Series 368, 468, 568Inch/Metric-3.5 - 4-

632.00 €

1 5 Days -Inch-1.2 -1.6-

335.00 €

1 60 Days Series 368, 468, 568Metric--6-8

335.00 €

1 60 Days Series 368, 468, 568Metric--8-10

335.00 €

1 5 Days Series 368, 468, 568Metric--10-12

335.00 €

1 60 Days Series 368, 468, 568Inch/Metric-0.275 - 0.35-

335.00 €

1 60 Days Series 368, 468, 568Inch/Metric3-Point0.35 - 0.425-

335.00 €

1 5 Days Series 368, 468, 568Inch/Metric3-Point0.425 - 0.5-

Loading...

  1. 1

Basic information

Type Micrometer Head

Tech Support