Configure

Digital Blade Micrometer

Part number:

Still undefined. 16 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Mass

(g)

Anvil / Spindle

Digital Step

(inch)

Inch-Metric

Max. Permissible Error J MPE

(µm)

Max. Permissible Error J MPE

(inch)

Parallelism

(inch)

Range

(inch)

Range

(mm)

Parallelism

(μm)

Minimum order quantity
365
Type A, hardened steel t=0.75 mm
-
Metric
±3
-
-
-
0-25
3
1 pieces
565
Type A, hardened steel t=0.75 mm
-
Metric
±3
-
-
-
25-50
3
1 pieces
465
Type A, hardened steel t=0.75 mm
-
Metric
±3
-
-
-
50-75
3
1 pieces
580
Type A, hardened steel t=0.75 mm
-
Metric
±4
-
-
-
75-100
4
1 pieces
365
Type B, hardened steel, t=0.4 mm
-
Metric
±3
-
-
-
0-25
3
1 pieces
565
Type B, hardened steel, t=0.4 mm
-
Metric
±3
-
-
-
25-50
3
1 pieces
365
Type C, carbide t=0.75 mm
-
Metric
±3
-
-
-
0-25
3
1 pieces
365
Type D, carbide t=0.4 mm
-
Metric
±3
-
-
-
0-25
3
1 pieces
365
Type A, hardened steel t=0.75 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
0 - 1
-
-
1 pieces
565
Type A, hardened steel t=0.75 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
1-2
-
-
1 pieces
465
Type A, hardened steel t=0.75 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
2-3
-
-
1 pieces
580
Type A, hardened steel t=0.75 mm
0.00005
Inch/Metric
-
±0.0002
0.0002
3-4
-
-
1 pieces
365
Type B, hardened steel, t=4 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
0 - 1
-
-
1 pieces
565
Type B, hardened steel, t=4 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
1-2
-
-
1 pieces
365
Type C, carbide t=0.75 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
0 - 1
-
-
1 pieces
365
Type D, carbide t=0.4 mm
0.00005
Inch/Metric
-
±0.00015
0.00015
0 - 1
-
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,151.00 €
( 1,369.69 € )
5 working days
1,208.00 €
( 1,437.52 € )
5 working days
1,257.00 €
( 1,495.83 € )
5 working days
1,310.00 €
( 1,558.90 € )
5 working days
1,200.00 €
( 1,428.00 € )
5 working days
1,254.00 €
( 1,492.26 € )
5 working days
1,194.00 €
( 1,420.86 € )
5 working days
1,194.00 €
( 1,420.86 € )
5 working days
1,151.00 €
( 1,369.69 € )
5 working days
1,208.00 €
( 1,437.52 € )
5 working days
1,257.00 €
( 1,495.83 € )
60 working days
1,310.00 €
( 1,558.90 € )
5 working days
1,200.00 €
( 1,428.00 € )
5 working days
1,254.00 €
( 1,492.26 € )
5 working days
1,194.00 €
( 1,420.86 € )
5 working days
1,194.00 €
( 1,420.86 € )
5 working days

More Information

Basic information

This Digimatic Blade Micrometer is designed to help you measure hard-to-reach features.
It offers the following benefits:
- Blade-shaped anvil and spindle for measuring the groove diameter of shafts, keyways and other hard-to reach features
- Non-rotating spindle