Digital Crimp Height Micrometer QuickMike

Digital Crimp Height Micrometer QuickMike
This Crimp Height Micrometer that features a flat anvil and pointed spindle offers you the following benefits:
- It allows you to measure the crimped height of electrical contacts.
- Excellent resistance against water and dust (IP65 protection level).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

342-451-20

Part Number
342-451-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,478.95 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital Mass(g) 270
ABS / INC (INC ZERO) Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 10 mm HOLD Yes Inch-Metric Metric
Max. Permissible Error J MPE(µm) ±3 Measuring Spindle With spindle lock,ø6.35 mm, spindle pitch 0.5 mm (342-271-30. 112-401)without spindle lockø6.35 mm, spindle pitch (342-451-20) 10 mm Range(mm) 0-15
Scale Thimble and sleeve satin chrome finish, ø18 mm Measured force(N) 4-6 Power Supply 1 battery SR-44
Battery life Approx. 5 years

This page is Digital Crimp Height Micrometer QuickMike, part number 342-451-20.
You can find the detail information about specifications and dimensions on part number 342-451-20.

Tech Support