Digital Flute V-Anvil Micrometer

Digital Flute V-Anvil Micrometer
This Digimatic V-Anvil Micrometer helps you to measure cutting tools and taps.
It offers the following benefits:
- It measures the outside diameter of cutting tools (such as taps, reamers, end mills) which have three flutes.
- V-anvils with a centreline groove are available for measuring the pitch diameter of taps by the single-wire method.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
314-253-30
314-261-30
314-262-30
314-353-30
314-361-30
314-362-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Digital Step
(inch)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Setting Standard

1,081.00 €

1 5 Days 465-Metric±5--25-40167-329 ø25 mm

1,009.00 €

1 5 Days 275-Metric±4--1-15167-327 ø5 mm

1,054.00 €

1 5 Days 410-Metric±4--10-25167-328 ø10 mm

1,081.00 €

1 5 Days 4650.00005Inch/Metric-±0.000251-1.6-167-339 ø1 inch

1,009.00 €

1 60 Days 2750.00005Inch/Metric-±0.00020.05 - 0.6-167-337 ø0.2 inch

1,054.00 €

1 60 Days 4100.00005Inch/Metric-±0.00020.4 - 1-167-338 ø0.4 inch

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital 2 x PRESET Yes
ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001
Digital/Analog Digital Display LCD, character height 7.5 mm Function Lock Yes
HOLD Yes Measuring Force 5-10 N3-8 N (1-15 mm) Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.75 mm
Scale Thimble and sleeve satin chrome finish, ø18 mm Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

Tech Support