Digital Micrometer Head

Digital Micrometer Head
This Micrometer Head has a 25 mm range and a 10 mm stem, and offers the following benefits:
- You can integrate it into machinery and measuring instruments.
- Measurement values are clearly displayed in 0.001mm increments.
- Stem diameter: 10 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
350-251-30
350-253-30
350-351-30
350-352-30
350-353-30
350-354-30
350-357-30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data Output Digital Step
(inch)
Fixture Thickness for Clamp Nut
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Remarks Spindle End Spindle Pitch
(mm)
Stem Stem Diameter
(inch)
Stem Diameter
(mm)

513.00 €

1 5 Days ---Metric±2--0-25-Flat0.5Plain-10

575.00 €

1 5 Days ---Metric±2--0-25-Spherical (SR4)0.5Plain-10

513.00 €

1 5 Days -0.00005-Inch/Metric-±0.00010 - 1--Flat-Plain0.375-

529.00 €

1 5 Days -0.0000511.5Inch/Metric-±0.00010 - 1--Flat-w/ clamp nut0.375-

575.00 €

1 5 Days -0.00005-Inch/Metric-±0.00010 - 1--Spherical (SR4)-Plain0.375-

581.00 €

1 60 Days -0.0000511.5Inch/Metric-±0.00010 - 1--Spherical (SR4)-w/ clamp nut0.375-

575.00 €

1 60 Days No0.00005-Inch/Metric-±0.00010 - 1-Without ratched stopSpherical (SR4)-Plain0.375-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Digital Mass(g) 230
2 x PRESET Yes ABS / INC (INC ZERO) Yes Auto Power OFF After 20 min. Non use Yes
Digital Step(mm) 0.001 Digital/Analog Digital Display LCD, character Height 7.5 mm
Function Lock Yes HOLD Yes Measuring Spindle With spindle lock, ø6.35 mm
Scale Thimble and sleeve satin chrome finish Power Supply 1 battery SR-44 Battery life Approx. 2.4 years

Tech Support