Digital Sheet Metal Micrometer

Digital Sheet Metal Micrometer
This Digimatic Sheet Metal Micrometer is designed with a deep frame, for measuring the thickness of sheet material.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

389-514

Part Number
389-514
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,330.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital Mass(g) 2,750
2 x PRESET Yes ABS / INC (INC ZERO) Yes Anvil / Spindle Type A, flat/flat
Auto Power OFF After 20 min. Non use Yes Digital Step(mm) 0.001 Digital/Analog Digital
Display LCD, character height 7.5 mm Flatness(µm) 1 Function Lock Yes
HOLD Yes Inch-Metric Metric Max. Permissible Error J MPE(µm) ±5
Measuring Spindle With spindle lock, throat depth ≤ 150 mm : ø6.35 mmthroat depth =300 mm : ø8 mm, spindle pitch 0.5 mm Range(mm) 0-25 Scale Thimble and sleeve satin chrome finish, ø21 mm
Throat Depth 330 Parallelism(μm) 3 Measured force(N) 10-14
Power Supply 2 batteries SR-44 Battery life Approx. 1.8 years

This page is Digital Sheet Metal Micrometer, part number 389-514.
You can find the detail information about specifications and dimensions on part number 389-514.

Tech Support