Disc Micrometer Non-Rotating Spindle Type, Inch

Disc Micrometer Non-Rotating Spindle Type, Inch
This Disc Micrometer has a non-rotating spindle and allows you measure a range of different materials.
It offers you the following benefits:
- It features a non-rotating spindle and disc-shaped measuring surfaces.
- Measuring the root tangent length of spur and helical gears
- Measurable range of gear pitch: 0.5-6 module
- It's suitable for measuring materials such as felt, rubber, cardboard and fabric.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
169-103-10
169-203-10
169-204-10
169-206-10
169-208-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Graduation
(inch)
Graduation
(mm)
Max. Permissible Error J MPE
(inch)
Measuring Spindle
(mm)
Parallelism
(inch)
Range
(inch)
Measured force
(N)

325.00 €

1 5 Days 230Full Faced, D=14.3 mm0.001-±0.0002ø6.35, non-rotating, spindle pitch 0.50.000150 - 1-

330.00 €

1 60 Days 230D=20 mm0.001-±0.0002ø6.35, non-rotating, spindle pitch 0.50.00020 - 13-8

352.00 €

1 60 Days 280D=20 mm-0.01±0.0002ø6.35, spindle pitch 0.50.00021-23-8

369.00 €

1 60 Days 315D=20 mm0.001-±0.0003ø6.35, non-rotating, spindle pitch 0.50.00032-33-8

383.00 €

1 5 Days 400D=20 mm0.001-±0.0003ø6.35, non-rotating, spindle pitch 0.50.00033-43-8

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Analog Digital/Analog Analog
Flatness(inch) 0.00004 Inch-Metric Inch Scale Thimble and sleeve satin chrome finish, ø18 mm

Tech Support