| 20 | 0 | Hardened Face | - | - | - | 0.01 | - | 7 | - | Metric | - | - | Hardened steel | - | - | Spindle pitch 0.5 with spindle lock | - | 25-32 | 1 pieces |
| 20 | - | Hardened Face | - | - | - | 0.01 | 0.25 | - | - | Inch | - | - | Hardened steel | - | - | Spindle pitch 0.5 with spindle lock | 1 - 1.25 | - | 1 pieces |
| 20 | 0 | Carbide Tipped | - | - | - | 0.01 | - | 7 | - | Metric | - | - | Carbide | - | - | Spindle pitch 0.5 with spindle lock | - | 25-32 | 1 pieces |
| 20 | - | Carbide Tipped | - | - | - | 0.01 | 0.25 | - | - | Inch | - | - | Carbide | - | - | Spindle pitch 0.5 with spindle lock | 1 - 1.25 | - | 1 pieces |
| 220 | 0 | Hardened Face | - | - | - | 0.01 | - | 25 | - | Metric | - | - | Hardened steel | - | - | Spindle pitch 0.5 with spindle lock | - | 200-225 | 1 pieces |
| 220 | - | Hardened Face | - | - | - | 0.01 | 1 | - | - | Inch | - | - | Hardened steel | - | - | Spindle pitch 0.5 with spindle lock | 8-9 | - | 1 pieces |
| 220 | 0 | Carbide Tipped | - | - | - | 0.01 | - | 25 | - | Metric | - | - | Carbide | - | - | Spindle pitch 0.5 with spindle lock | - | 200-225 | 1 pieces |
| 220 | - | Carbide Tipped | - | - | - | 0.01 | 1 | - | - | Inch | - | - | Carbide | - | - | Spindle pitch 0.5 with spindle lock | 8-9 | - | 1 pieces |
| 40 | 0 | Hardened Face | - | - | - | 0.01 | - | 13 | - | Metric | - | - | Hardened steel | - | - | Spindle pitch 0.5 with spindle lock | - | 50-63 | 1 pieces |
| 275 | - | Hardened Face | - | - | - | 0.01 | 0.5 | - | - | Inch | - | - | Hardened steel | - | - | Spindle pitch 0.5 with spindle lock | 2 - 2.5 | - | 1 pieces |
| 40 | 0 | Carbide Tipped | - | - | - | 0.01 | - | 13 | - | Metric | - | - | Carbide | 3-Point | - | Spindle pitch 0.5 with spindle lock | - | 50-63 | 1 pieces |
| 125 | - | Carbide Tipped | - | - | - | 0.01 | 0.5 | - | - | Inch | - | - | Carbide | - | - | Spindle pitch 0.5 with spindle lock | 2 - 2.5 | - | 1 pieces |
| 60 | 141-001 | Hardened Face | - | 1 (6) | - | 0.01 | - | - | - | Metric | - | 2 (38, 50) | Hardened steel | 2-Point | 7 | Spindle pitch 0.5 with spindle lock | - | 25-50 | 1 pieces |
| 60 | 141-002 | Hardened Face | 1 (0.25 inch) mm | 1 | 0.001 | - | 0.25 | - | - | Inch | 0.5 | 2 | Hardened steel | 2-Point | - | Spindle pitch 0.635 with spindle lock | 1-2 | - | 1 pieces |
| 60 | 141-003 | Carbide Tipped | - | 1 (6) | - | 0.01 | - | - | - | Metric | - | 2 (38, 50) | Carbide | 2-Point | 7 | Spindle pitch 0.5 with spindle lock | - | 25-50 | 1 pieces |
| 60 | 141-004 | Carbide Tipped | 1 (0.25 inch) mm | 1 | 0.001 | - | 0.25 | - | - | Inch | 0.5 | 2 | Carbide | 2-Point | - | Spindle pitch 0.635 with spindle lock | 1-2 | - | 1 pieces |
| 520 | 141-009 | Hardened Face | - | 2 (25/50) | - | 0.01 | - | - | - | Metric | - | 3 (300, 400, 500) | Hardened steel | 2-Point | 25 | Spindle pitch 0.5 with spindle lock | - | 200-500 | 1 pieces |
| 1940 | 141-009 | Hardened Face | - | 2 (25/50) | - | 0.01 | - | - | - | Metric | - | 8 (300, 400, 500, 600, 700, 800, 900, 1000) | Hardened steel | 2-Point | 25 | Spindle pitch 0.5 with spindle lock | - | 200-1,000 | 1 pieces |
| 520 | 141-010 | Hardened Face | 2 (1 inch / 2 inch) mm | 2 | 0.001 | - | 1 | - | - | Inch | 4 | 3 | Hardened steel | 2-Point | - | Spindle pitch 0.635 with spindle lock | 8-20 | - | 1 pieces |
| 1940 | 141-010 | Hardened Face | 2 (1 inch / 2 inch) mm | 2 | 0.001 | - | 1 | - | - | Inch | 4 | 8 | Hardened steel | 2-Point | - | Spindle pitch 0.635 with spindle lock | 8-40 | - | 1 pieces |
| 125 | 141-025 | Hardened Face | - | 1 (12) | - | 0.01 | - | - | - | Metric | - | 3 (100, 150, 200) | Hardened steel | 2-Point | 13 | Spindle pitch 0.5 with spindle lock | - | 50-200 | 1 pieces |
| 275 | 141-025 | Hardened Face | - | 1 (12) | - | 0.01 | - | - | - | Metric | - | 5 (100, 150, 200, 250, 300) | Hardened steel | 2-Point | 13 | Spindle pitch 0.5 with spindle lock | - | 50-300 | 1 pieces |
| 125 | 141-026 | Hardened Face | 1 (0.5 inch) mm | 1 | 0.001 | - | 0.5 | - | - | Inch | 2 | 3 | Hardened steel | 2-Point | - | Spindle pitch 0.635 with spindle lock | 2-8 | - | 1 pieces |
| 125 | 141-027 | Carbide Tipped | - | 1 (12) | - | 0.01 | - | - | - | Metric | - | 3 (100, 150, 200) | Carbide | 2-Point | 13 | Spindle pitch 0.5 with spindle lock | - | 50-200 | 1 pieces |
| 275 | 141-027 | Carbide Tipped | - | 1 (12) | - | 0.01 | - | - | - | Metric | - | 5 (100, 150, 200, 250, 300) | Carbide | 2-Point | 13 | Spindle pitch 0.5 with spindle lock | - | 50-300 | 1 pieces |
| 125 | 141-028 | Carbide Tipped | 1 (0.5 inch) mm | 1 | 0.001 | - | 0.5 | - | - | Inch | 2 | 3 | Carbide | 2-Point | - | Spindle pitch 0.635 with spindle lock | 2-8 | - | 1 pieces |
| 275 | 141-028 | Carbide Tipped | 1 (0.5 inch) mm | 1 | 0.001 | - | 0.5 | - | - | Inch | 2 | 5 | Carbide | 2-Point | - | Spindle pitch 0.635 with spindle lock | 2-12 | - | 1 pieces |
| 275 | 141-026 | Hardened Face | 1 (0.5 inch) mm | 1 | 0.001 | - | - | - | 0.5 | Inch | 2 | 5 | Hardened steel | 2-Point | - | Spindle pitch 0.635 with spindle lock | 2-12 | - | 1 pieces |