Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
148-352 |
152-283 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Additional Spec | Fixture Thickness for Clamp Nut (mm) | Graduation (inch) | Graduation (mm) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Range (inch) | Range (mm) | Stem Diameter (inch) | Thimble Diameter (inch) | Stem Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.00 € | 1 | 5 Days | 26 | Thimble D=15 mm, Clamp Nut | 6 | 0.001 | - | Inch | - | ±0.0001 | 0 - 0.25 | - | 0.375 | 0.59 | - | |||
220.00 € | 1 | 5 Days | 190 | Clamp Nut | 22.5 | - | 0.002 | Metric | ±2 | - | - | 0-10 | - | - | 12 |
Loading...
Type | Micrometer Head | Display Method | Analog | Digital/Analog | Analog |
---|---|---|---|---|---|
Spindle End | Flat | Spindle Pitch(mm) | 0.5 | Stem | w/ clamp nut |
Configure
Basic Attributes
Mass(g)
Additional Spec
Fixture Thickness for Clamp Nut(mm)
Graduation(inch)
Graduation(mm)
Inch-Metric
Max. Permissible Error J MPE(µm)
Max. Permissible Error J MPE(inch)
Range(inch)
Range(mm)
Stem Diameter(inch)
Thimble Diameter(inch)
Type
Filter by standard shipping days
Optional Attributes