Micrometer Head, Locking Screw Type, with Clamp Nut

Micrometer Head, Locking Screw Type, with Clamp Nut
These micrometer heads feature a locking screw so you can lock the spindle in any position with the knurled locking screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-151-10
148-153-10
148-161-10
148-163-10
148-221-10
148-223-10
148-231-10
148-233-10
148-317-10
148-319-10
148-327-10
148-329-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(inch)
Graduation
(mm)
Inch-Metric Max. Permissible Error J MPE
(µm)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Range
(mm)
Spindle End Stem Diameter
(inch)
Stem Diameter
(mm)

80.00 €

1 5 Days 43Flat, with Clamp Nut6-0.01Metric±2--0-13Flat-9.5

82.00 €

1 5 Days 43Spherical with Clamp Nut6-0.01Metric±2--0-13Spherical (SR4)-9.5

80.00 €

1 5 Days 43Flat, with Clamp Nut60.001-Inch-±0.00010 - 0.5-Flat0.375-

82.00 €

1 60 Days 43Standard Type, Spherical, with Clamp Nut60.001-Inch-±0.00010 - 0.5-Spherical (SR4)0.375-

74.00 €

1 60 Days 17Flat, with Clamp Nut4-0.01Metric±5--0-6.5Flat-6

79.00 €

1 5 Days 17Spherical with Clamp Nut4-0.01Metric±5--0-6.5Spherical (SR3)-6

74.00 €

1 60 Days 17Flat, with Clamp Nut40.001-Inch-±0.000250 - 0.25-Flat0.25-

79.00 €

1 60 Days 17Standard Type, Spherical, with Clamp Nut40.001-Inch-±0.000250 - 0.25-Spherical (SR3)0.25-

86.00 €

1 60 Days 43Flat, with Clamp Nut6-0.01Metric±2--0-6.5Flat-9.5

88.00 €

1 5 Days 43Spherical, with Clamp Nut6-0.01Metric±2--0-6.5Spherical (SR4)-9.5

86.00 €

1 60 Days 43Flat, with Clamp Nut60.001-Inch-±0.00010 - 0.25-Flat0.375-

88.00 €

1 60 Days 43Spherical, with Clamp Nut60.001-Inch-±0.00010 - 0.25-Spherical (SR4)0.375-

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Spindle Pitch(mm) 0.5 Stem w/ clamp nut

Tech Support