Confirmed

Micrometer Head, Small Standard Type (148-821-10)

Part number:

148-821-10
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    148-821-10
    Related

    Mass

    (g)

    Additional Spec

    Fixture Thickness for Clamp Nut

    (mm)

    Graduation

    (inch)

    Graduation

    (mm)

    Inch-Metric

    Max. Permissible Error J MPE

    (µm)

    Max. Permissible Error J MPE

    (inch)

    Measuring Face

    Range

    (inch)

    Range

    (mm)

    Special Features

    Spindle End

    Stem

    Stem Diameter

    (inch)

    Thimble Diameter

    (inch)

    Thimble Diameter

    (mm)

    Stem Diameter

    (mm)

    Minimum order quantity
    30
    Flat, Reverse Reading
    -
    -
    0.01
    Metric
    ±2
    -
    Hardened steel (> 60 HRC)
    -
    0-13
    Reverse reading
    Flat
    Plain
    -
    -
    -
    9.5
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    63.00 €
    ( 74.97 € )
    5 working days

    More Information

    Basic information

    This is a standard, small-sized micrometer head which offers you the following benefits:
    - Plain stem and a flat or spherical spindle end
    - Hardened steel measuring surface

    Part number has been confirmed