Micrometer Head, Spindle Feed, with Clamp Nut

Micrometer Head, Spindle Feed, with Clamp Nut
These micrometer heads have a very fine spindle feed.
They offer the following benefits:
- Small size micrometer heads with extremely fine pitch
- Ideal for fine adjustment applications in scientific apparatus

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148-133
148-133-10
148-243-10
148-245
148-323
148-343-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Fixture Thickness for Clamp Nut
(mm)
Graduation
(mm)
Max. Permissible Error J MPE
(µm)
Measuring Face Range
(mm)
Spindle End Spindle Pitch
(mm)
Stem Diameter
(mm)

89.00 €

1 5 Days 35Clamp Nut, Spherical Spindle60.01±2-0-13Spherical (SR4)0.259.5

98.00 €

1 5 Days 35Spherical with Clamp Nut60.01±2Hardened steel (> 60 HRC)0-13Spherical (SR4)0.259.5

127.00 €

1 5 Days 10Spherical, with Clamp Nut40.002±5Hardened steel (> 60 HRC)0-6.5Spherical (SR3)0.16

240.00 €

1 5 Days 5Clamp Nut, Spherical Spindle30.004±5-0-5Spherical (SR1.5)0.13.5

122.00 €

1 5 Days 35Clamp Nut, Spherical Spindle60.01±2-0-6.5Spherical (SR4)0.259.5

149.00 €

1 5 Days 31Spherical, with Clamp Nut60.002±2Hardened steel (> 60 HRC)0-6.5Spherical (SR4)0.19.5

Loading...

  1. 1

Basic information

Type Micrometer Head Display Method Analog Digital/Analog Analog
Inch-Metric Metric Stem w/ clamp nut

Tech Support