Dial Test Indicator, Horizontal 20° Face

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
513-442-10A
513-442-16A
513-443-10A
513-443-16A
513-444-10A
513-444-10E
513-445-10A
513-445-10E
513-446-10A
513-446-16A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(µm)
Accuracy
(inch)
Additional Spec Balanced Dial Base Flatness
(µm)
Base Size
(mm)
Carbide Stylus Tip ø2 mm No. Column Ø Contact Point Cushioned End Point Dial Reading Digital / Analog Effective Table Dimensions
(mm)
Error of Indication First 2 ½ Revolution
(inch)
Error of Indication One Revolution
(inch)
Fine Adjustment Fine Adjustment
(mm)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(µm)
Inch-Metric Mass
(kg)
Max. Measurement Height
(mm)
MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 10 Scale Divisions
(µm)
MPE Any 1 Revolution
(µm)
MPE Measuring Range
(µm)
One Revolution Perpendicularity Table-Stem Hole
(mm)
Plunger Stroke
(mm)
Probe Tip
(mm)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Stem Hole Diameter Table Flatness
(µm)
Type Diameter
(mm)
Protection Grade Mass
(g)

175.00 €

1 5 Days -±0.0005Bracket-----Thread M 1.7 x 0.35-0-15-0Analog-±0.0005±0.0005--Full set-0.0020.0002-Inch-----------±0.0002-0.06-----4/9.52-----48

198.00 €

1 60 Days ±15-Needle Contact Element, Round Base-5------Analog-------0.01--Metric----------Needle, R = 0.2 (No.137,413)---0-10----------165

201.00 €

1 60 Days --Reverse Dial Face-----Carbide tipped, thread: M 2.5 x 0.45 mmYes100-0Analog-----ISO type-0.01-5Metric--711-1225-----3-30-1Yes 3-8-----152

241.00 €

1 60 Days --One Revolution, Jeweled Bearing, Shock- & DustproofYes----Carbide tipped, thread: M 2.5 x 0.45 mm-50-0-50Analog-----ISO type-0.001-2Metric--2---4Yes-2--1-0.1-0.14--8-----95

185.00 €

1 60 Days --Square Anvil----50----150 x 150--Screw on column-------19.7275------0.4/100-----------20 mm (3/8 / 9.53 mm, 8 mm with bush)2.3----

178.00 €

1 5 Days --Bracket---137557-Thread M 1.7 x 0.35-0-25-0Analog-----Full set-0.01-3Metric----5-5-----3-0.5----4/8--Full set--45

214.00 €

1 60 Days -±0.0001------Thread M 1.7 x 0.35--Analog--±0.0001--Basic set - ruby contact Point0.0001-0.0001-Inch-----------±0.00004-0.008-----9.52-----42

201.00 €

1 5 Days --Serrated Anvil, Heigh Column--168 x 110-30----Ø 58---1------6318------0.4/100-----------9.53 mm, 8 mm with bush (standard accessory)1.3-58--

197.00 €

1 60 Days -±0.0005One Revolution, Dust/Shockproof-----Carbide tipped, thread: 4-48UNF--Analog--±0.0005--ANSI/AGD type0.0005---Inch-------------0.02 (plunger stroke: 0.14 )-0.02--0.3759.52--ANSI/AGD Standard--75

241.00 €

1 5 Days --One Revolution, Jeweled Bearing, Shockproof-----Carbide tipped, thread: M 2.5 x 0.45 mm-40-0-40Analog-----ISO type-0.001-2Metric--2---3Yes-4--1-0.08-0.1--8----IP64150

Loading...

  1. 1

Basic information

Display Method Dial Measured force(N) 0.01-0.3

Tech Support