Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
513-401-10E |
513-405-10A |
513-405-10E |
513-405-10T |
513-425-10A |
513-425-10E |
513-465-10E |
513-471-10E |
513-475-10E |
513-907-10E |
513-908-10E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Measured force (N) | Accuracy (µm) | Additional Spec | Base Flatness (µm) | Base Size (mm) | Carbide Stylus Tip ø2 mm No. | Column Ø | Contact Point | Dial Reading | Digital / Analog | Error of Indication First 2 ½ Revolution (inch) | Error of Indication One Revolution (inch) | Extension Rods (mm) | Fine Adjustment (mm) | Functions | Graduation (inch) | Graduation (mm) | Graduation (mN) | H MPE (Hysteresis) (inch) | H MPE (Hysteresis) (µm) | Inch-Metric | Mass (kg) | Max. Measurement Height (mm) | MPE Any 1/2 Revolution (µm) | MPE Any 10 Scale Divisions (µm) | MPE Any 1 Revolution (µm) | MPE Measuring Range (µm) | Perpendicularity Table-Stem Hole | Probe Tip (mm) | R MPE (Repeatability) (inch) | R MPE (Repeatability) (µm) | Range (inch) | Range (mm) | Range (N) | Stem (mm) | Stem Hole Diameter (inch) | Table Flatness (µm) | Type | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
187.00 € | 1 | 5 Days | 0.01-0.3 | - | Bracket | - | - | 136013 | - | Thread M 1.7 x 0.35 | 0-50-0 | Analog | - | - | - | - | Full set | - | 0.01 | - | - | 4 | Metric | - | - | 8 | 5 | - | 8 | - | - | - | 3 | - | 1 | - | 4/8 | - | - | Full set | 45 | |||
148.00 € | 1 | 60 Days | - | - | - | - | - | 137557 | - | Thread M 1.7 x 0.35 | 0-25-0 | Analog | - | - | - | - | Basic set | - | 0.01 | - | - | 3 | Metric | - | - | - | 5 | - | 5 | - | - | - | 3 | - | 0.5 | - | 8 | - | - | Basic set | 45 | |||
137.00 € | 1 | 5 Days | 0.01-0.3 | - | Bracket | - | - | - | - | Thread M 1.7 x 0.35 | - | Analog | ±0.0005 | ±0.0005 | - | - | Full set | 0.0005 | - | - | 0.0002 | - | Inch | - | - | - | - | - | - | - | - | ±0.0002 | - | 0.06 | - | - | 4/9.52 | - | - | - | 48 | |||
175.00 € | 1 | 5 Days | 0.01-0.3 | ±15 | Ball Point Contact Element | 5 | 150 | - | - | - | - | Analog | - | - | 10. 20. 30. 30. 100 | - | - | - | 0.01 | - | - | - | Metric | - | - | - | - | - | - | - | Ball, R = 1.5 (No. 21JAA224) | - | - | - | 0-200 | - | - | - | - | - | 500 | |||
223.00 € | 1 | 60 Days | - | ±30 | Ball Point Contact Element | 5 | 101.6 | - | - | - | - | Analog | - | - | 30. 60. 90 | - | - | - | 0.01 | - | - | - | Metric | - | - | - | - | - | - | - | Ball, R = 1.5 (No. 21JAA225) | - | - | - | 0-210 | - | - | - | - | - | 310 | |||
188.00 € | 1 | 5 Days | 0.01-0.4 | - | Bracket | - | - | 103006 | - | Thread M 1.7 x 0.35 | 0-40-0 | Analog | - | - | - | - | Full set | - | 0.01 | - | - | 3 | Metric | - | - | 6 | 5 | - | 8 | - | - | - | 3 | - | 0.8 | - | 4/8 | - | - | - | 46 | |||
178.00 € | 1 | 5 Days | 0.01-0.3 | - | - | - | - | 137557 | - | Thread M 1.7 x 0.35 | 0-25-0 | Analog | - | - | - | - | Basic set | - | 0.01 | - | - | 4 | Metric | - | - | - | 5 | 10 | 16 | - | - | - | 3 | - | 1.5 | - | 8 | - | - | Basic set | 45 | |||
178.00 € | 1 | 60 Days | 0.01-0.3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.03-0.3 | - | - | - | - | - | |||
164.00 € | 1 | 5 Days | 0.01-0.3 | - | - | - | - | - | - | Thread M 1.7 x 0.35 | - | Analog | - | ±0.0005 | - | - | Basic set | 0.0005 | - | - | 0.0002 | - | Inch | - | - | - | - | - | - | - | - | ±0.0002 | - | 0.03 | - | - | 9.52 | - | - | - | 40 | |||
164.00 € | 1 | 60 Days | - | - | - | - | - | 103006 | - | Thread M 1.7 x 0.35 | 0-40-0 | Analog | - | - | - | - | Basic set | - | 0.01 | - | - | 3 | Metric | - | - | 6 | 5 | - | 8 | - | - | - | 3 | - | 0.8 | - | 8 | - | - | Basic set | 41 | |||
167.00 € | 1 | 5 Days | - | - | 200x250 mm | - | - | - | 40 | - | - | - | - | - | - | 1 | - | - | - | - | - | - | - | 16 | 250 | - | - | - | - | 0.2/100 mm/mm | - | - | - | - | - | - | - | ø 3/8 | 3.5 | - | - |
Loading...
Display Method | Dial |
---|
Configure
Basic Attributes
Measured force(N)
Accuracy(µm)
Additional Spec
Base Flatness(µm)
Base Size(mm)
Carbide Stylus Tip ø2 mm No.
Column Ø
Contact Point
Dial Reading
Digital / Analog
Error of Indication First 2 ½ Revolution(inch)
Error of Indication One Revolution(inch)
Extension Rods(mm)
Fine Adjustment(mm)
Functions
Graduation(inch)
Graduation(mm)
Graduation(mN)
H MPE (Hysteresis)(inch)
H MPE (Hysteresis)(µm)
Inch-Metric
Mass(kg)
Max. Measurement Height(mm)
MPE Any 1/2 Revolution(µm)
MPE Any 10 Scale Divisions(µm)
MPE Any 1 Revolution(µm)
MPE Measuring Range(µm)
Perpendicularity Table-Stem Hole
Probe Tip(mm)
R MPE (Repeatability)(inch)
R MPE (Repeatability)(µm)
Range(inch)
Range(mm)
Range(N)
Stem(mm)
Stem Hole Diameter(inch)
Table Flatness(µm)
Type
Type
Filter by standard shipping days
Optional Attributes