Stylus for Series 513, Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
190547
190548
190549
190550
190653
190654
190655
190656
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Diameter Ball Point Small Type Models Length
(mm)

30.00 €

1 5 Days Probe0.5 mm steelYes11.2

24.00 €

1 5 Days -0.7 mm steelYes11.2

30.00 €

1 5 Days -0.5 mm steelYes1.4

24.00 €

1 5 Days -0.7 mm steelYes1.4

24.00 €

1 5 Days Probe0.7 mm steel-18.7

30.00 €

1 5 Days Probe0.5 mm steel-18.7

29.00 €

1 5 Days -0.7 mm steelYes41

32.00 €

1 5 Days -0.5 mm steelYes41

Loading...

  1. 1

Basic information

Functions Styli (for Metric Models) Standard Models Yes

Tech Support