Linear Gauge Counter EV

Linear Gauge Counter EV
You can connect up to six gauges, and by using the RS Link function, you can connect up to 10 EV Counters to one PC. Multi-point measuring systems with a maximum of 60 gauges can be configured. You can select several different output modes, including I/O output for tolerance judgement and Segment output, BCD data output and RS-232C output.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

542-067

Part Number
542-067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,597.00 €

1 5 Days

Loading...

  1. 1

Basic information

Accuracy(µm) ±15 Additional Spec Needle Contact Element Base Flatness(µm) 5
Digital / Analog Analog Graduation(mm) 0.01 Inch-Metric Metric
Probe Tip(mm) Needle, R = 0.2 (No.137,413) Range(mm) 0-10 Mass(g) 205
Power Supply Terminal connector (M3 screws),12 to 24V,(700 mA max. for EV-Counter)(200 mA max. for D-EV Display Unit),AC-adapter is not standard accessory Resolution(mm) 0.0005/0.001/0.005/0.01 (no display)

This page is Linear Gauge Counter EV, part number 542-067.
You can find the detail information about specifications and dimensions on part number 542-067.

Tech Support