Dial Indicator Tester

Dial Indicator Tester
This Calibration Tester offers you the following benefits:
It enables you to test dial indicators, lever gauges and bore gauges with 0.01mm scale graduation.
Bore gauges can be supported both horizontally and vertically.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

170-102-12

Part Number
170-102-12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,948.68 €

1 5 Days

Loading...

  1. 1

Basic information

Display Method Dial Column Ø 30 Effective Table Dimensions(mm) 90 x 90
Fine Adjustment(mm) 1 Mass(kg) 5 Max. Measurement Height(mm) 90
Perpendicularity Table-Stem Hole(mm) 0.4/100 Stem Hole Diameter 9.53 mm (8 mm with bush) Table Flatness(µm) 1.3

This page is Dial Indicator Tester, part number 170-102-12.
You can find the detail information about specifications and dimensions on part number 170-102-12.

Tech Support