Dial Gauge, Flat Back, ISO Type, Reverse Dial Face (2902AB)

Dial Gauge, Flat Back, ISO Type, Reverse Dial Face 2902AB

Product Details:

Manufacturer part number: 2902AB

Brand: MITUTOYO

Price: 85.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.4 N

Accuracy: ±0.0005 inch

Balanced Dial: Yes

Continuous Dial: Yes

Error of Indication One Revolution: ±0.0005 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2902AB

Part Number
2902AB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Balanced Dial Continuous Dial Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
Inch-Metric Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Mass
(g)

85.00 €

1 5 Days 0.4-1.4±0.0005YesYes±0.0005ANSI/AGD type0.0005-Inch0.125-0.05-139

Loading...

  1. 1

Basic information

Display Method Dial Contact Point Carbide tipped, thread: 4-48UNF Digital / Analog Analog
Stem(inch) 0.375 Stem(mm) 9.52 Type ANSI/AGD Standard

This page is Dial Gauge, Flat Back, ISO Type, Reverse Dial Face, part number 2902AB.
You can find the detail information about specifications and dimensions on part number 2902AB.

Variation of this product

Part Number
2952AB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Balanced Dial Continuous Dial Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
Inch-Metric Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Mass
(g)

136.00 €

1 60 Days 0.4-2.5------0.01Metric-5-1-

Tech Support