Dial Gauge, Flat Back, ISO Type, One Revolution (2928AB)

Dial Gauge, Flat Back, ISO Type, One Revolution 2928AB

Product Details:

Manufacturer part number: 2928AB

Brand: MITUTOYO

Price: 174.00

Delivery time: 5 Days


Technical Data:

Measured force: 0.4-1.4 N

Shockproof: Yes

Material: -

Accuracy: ±0.002 inch

Additional Spec: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2928AB

Part Number
2928AB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

174.00 €

1 5 Days 0.4-1.4Yes-±0.002-YesCarbide tipped, thread: 4-48UNFYesAnalog±0.002ANSI/AGD type0.001--Inch----1-0.1--0.3759.52ANSI/AGD Standard--258

Loading...

  1. 1

Basic information

Display Method Dial

This page is Dial Gauge, Flat Back, ISO Type, One Revolution, part number 2928AB.
You can find the detail information about specifications and dimensions on part number 2928AB.

Variation of this product

Part Number
1929AB
1929AB-62
2900AB-70
2929AB
2929AB-60
2929AB-62
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measured force
(N)
Shockproof Material Accuracy
(inch)
Additional Spec Balanced Dial Contact Point Continuous Dial Digital / Analog Error of Indication One Revolution
(inch)
Functions Graduation
(inch)
Graduation
(mm)
H MPE (Hysteresis)
(µm)
Inch-Metric MPE Any 1/10 Revolution
(µm)
MPE Any 1/2 Revolution
(µm)
MPE Any 1 Revolution
(µm)
R MPE (Repeatability)
(µm)
Range
(inch)
Range
(mm)
Range Per Rev.
(inch)
Range Per Rev.
(mm)
Reverse Reading Stem
(inch)
Stem
(mm)
Type Diameter
(mm)
Length
(mm)
Mass
(g)

113.00 €

1 5 Days 0.4-1.4Yes-±0.0002Jeweled Bearing, Shockproof-Carbide tipped, thread: 4-48UNFYesAnalog±0.0002ANSI/AGD type0.0001--Inch----0.05-0.01--0.3759.52ANSI/AGD Standard--164

128.00 €

1 60 Days 0.4-1.4Yes-0.0002Reverse Dial Face-Carbide tipped, thread: 4-48UNFYesAnalog0.0002ANSI/AGD type0.001--Inch----1-0.1-Yes 30.3759.52ANSI/AGD Standard--164

176.00 €

1 5 Days 0.4-2Yes-±0.001-YesCarbide tipped, thread: 4-48UNFYesAnalog±0.001ANSI/AGD type0.001--Inch----0.5-0.1--0.3759.52ANSI/AGD Standard--139

114.00 €

1 5 Days 0.4-1.4Yes--Jeweled Bearing, Shockproof-Carbide tipped, thread: 4-48UNF-Analog---0.002-Metric-----0.5-0.5-0.3759.52ANSI/AGD Standard---

172.00 €

1 60 Days 0.4-2Yes--Jeweled Bearing, Shockproof-Carbide tipped, thread: 4-48UNF-Analog---0.002-Metric-----0.5-0.5-0.3759.52ANSI/AGD Standard---

158.00 €

1 60 Days 0.4-2Yes--Jeweled Bearing, Shockproof-Carbide tipped, thread: 4-48UNF-Analog---0.002-Metric-----0.5-0.5-0.3759.52ANSI/AGD Standard---

Tech Support