Dial Gauge, Flat Back, ANSI/AGD Type, One Revolution, Jeweled Bearing

Dial Gauge, Flat Back, ANSI/AGD Type, One Revolution, Jeweled Bearing
One Revolution Type for Error-free ReadingLight weight type / standard type Limiting pointer rotation to one revolution eliminates the reading errors that can occur with dial indicators featuring more than one revolution of the pointer for full stroke.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2910AB-10
2910AB-72
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measured force
(N)
Accuracy
(inch)
Additional Spec Error of Indication One Revolution
(inch)
Graduation
(inch)
Range
(inch)
Range Per Rev.
(inch)

156.00 €

1 5 Days 0.4-1.8±0.0002Reverse Dial Face, Jeweled Bearing, Shockproof±0.00020.00010.050.01

176.00 €

1 5 Days 0.4-2.5±0.001Reverse Dial Face±0.0010.0010.50.1

Loading...

  1. 1

Basic information

Display Method Dial Shockproof Yes Contact Point Carbide tipped, thread: 4-48UNF
Continuous Dial Yes Digital / Analog Analog Functions ANSI/AGD type
Inch-Metric Inch Reverse Reading Yes 3 Stem(inch) 0.375
Stem(mm) 9.52 Type ANSI/AGD Standard Mass(g) 139

Tech Support