Back Plate with Offset Lug (101167)

Back Plate with Offset Lug 101167

Product Details:

Manufacturer part number: 101167

Brand: MITUTOYO

Price: 21.00

Delivery time: 5 Days


Technical Data:

Accuracy: ±0.001 inch

Cushioned End Point: -

Error of Indication One Revolution: ±0.001 inch

One Revolution: -

Plunger Stroke: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101167

Part Number
101167
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy
(inch)
Cushioned End Point Error of Indication One Revolution
(inch)
One Revolution Plunger Stroke
(mm)
Range Per Rev.
(inch)
Type Mass
(g)

21.00 €

1 5 Days ±0.001-±0.001--0.04-115

Loading...

  1. 1

Basic information

Additional Spec One Revolution, Shockproof Contact Point Carbide tipped, thread: 4-48UNF Digital / Analog Analog
Functions ANSI/AGD type Graduation(inch) 0.0005 Inch-Metric Inch
Range(inch) 0.04 Stem(inch) 0.375 Stem(mm) 9.52

This page is Back Plate with Offset Lug, part number 101167.
You can find the detail information about specifications and dimensions on part number 101167.

Variation of this product

Part Number
02ACB640
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy
(inch)
Cushioned End Point Error of Indication One Revolution
(inch)
One Revolution Plunger Stroke
(mm)
Range Per Rev.
(inch)
Type Mass
(g)

42.11 €

1 60 Days ±0.0005Yes±0.0005Yes2.20.05ANSI/AGD Standard138

Tech Support