Vernier Height Gauge

Vernier Height Gauge
This Vernier Height Gauge offers you the following benefits:
- You can take accurate and fast readings thanks to the satin chrome finished main and vernier scales.
- A carbide-tipped scriber is provided.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
506-207
514-102
514-104
514-106
514-108
514-170
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Remarks Scale Adjustment Fine Adjustment
(mm)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error J MPE
(mm)
Range
(mm)
Scale Adjustment
(mm)
Mass
(kg)

415.00 €

1 5 Days -15 mm: 300 / 450 / 600 mm range, 25 mm: 1,000 mm range4±0.03-0-200-1.4

498.00 €

1 5 Days --4±0.04-0-300153.1

958.00 €

1 5 Days --4±0.05-0-450153.4

1,317.00 €

1 5 Days --7±0.05-0-600157.4

2,797.00 €

1 5 Days --6±0.07-0-10001520

6,926.00 €

1 5 Days Delivered with magnifier-20±0.18±0.180-15002526

Loading...

  1. 1

Basic information

Product Type Height gauge Display Method Analog Digital/Analog Analog
Inch-Metric Metric Graduation(mm) 0.02

Tech Support