Universal Height Master

Universal Height Master
This Universal Height Master offers you the following benefits:
- It is designed for both vertical and horizontal orientations, enabling you to carry out a wide range of applications such as accuracy checking of machine tool table movements.
- It is supplied in a fitted wooden case.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
515-322
515-520
515-523
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Block Pitch Accuracy Parallelism of Blocks Feed Error
(µm)
Parallelism of Blocks
(µm)
Retrace Error
(µm)
Block Step
(mm)
Range
(mm)
Mass
(kg)

5,125.00 €

1 5 Days ±1.5 μm-±11120 staggered5-31023

10,680.39 €

1 5 Days Range ≤ 310 mm: ±1.5 μm / 310 < range ≤ 610 mm: ±2.5 μm / 610 < range ≤ 1010 mm: ±3.5 μmRange ≤ 610 mm: 1.5 μm / 610 < range ≤ 1010 mm: 2 μm±1.2-1.210 straight5-61045

20,507.89 €

1 60 Days Range ≤ 310 mm: ±1.5 μm / 310 < range ≤ 610 mm: ±2.5 μm / 610 < range ≤ 1010 mm: ±3.5 μmRange ≤ 610 mm: 1.5 μm / 610 < range ≤ 1010 mm: 2 μm±1.5-1.510 straight5-101063.5

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge Inch-Metric Metric Graduation(mm) 0.001
Micrometer Adjustment(mm) 20 Micrometer Feed(mm) 0.5

Tech Support