Digital Height Gauge Double Column

Digital Height Gauge Double Column
This High Accuracy Height Gauge offers you the following benefits:
- Its double-column structure ensures high measuring accuracy.
- Carbide-tipped scriber provided.
- Large character height of 11 mm provides good readability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
192-613-10
192-614-10
192-615-10
192-630-10
192-631-10
192-632-10
192-633-10
192-663-10
192-664-10
192-665-10
192-670-10
192-671-10
192-672-10
192-673-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Inch-Metric mm / inch Switching Stylus Tip Diameter Compensation Touch-trigger Probe Digital Step
(inch)
Max. Permissible Error E MPE
(inch)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error J MPE
(mm)
Range
(mm)
Mass
(kg)

1,059.00 €

1 5 Days -Metric-------±0.02±0.020-3004.7

1,454.00 €

1 5 Days -Metric-------±0.05±0.050-6008.3

2,746.00 €

1 5 Days -Metric-------±0.07±0.070-100015.7

1,059.00 €

1 5 Days -Inch/MetricYes--0.0005 / 0.0002±0.0010.0010-12±0.02±0.020-3006.5

1,409.00 €

1 5 Days -Inch/MetricYes--0.0005 / 0.0002±0.0020.0020-18±0.05±0.050-45010.4

1,737.00 €

1 5 Days -Inch/MetricYes--0.0005 / 0.0002±0.0020.0020-24±0.05±0.050-60010.4

2,746.00 €

1 5 Days -Inch/MetricYes--0.0005 / 0.0002±0.0030.0030-40±0.07±0.070-100019.2

1,385.00 €

1 5 Days Probe ConnectorMetric-YesYes----±0.02±0.020-3005.7

1,803.00 €

1 5 Days Probe ConnectorMetric-YesYes----±0.04±0.040-6008.3

3,068.00 €

1 60 Days Probe ConnectorMetric-YesYes----±0.06±0.060-100015.7

1,385.00 €

1 5 Days Probe ConnectorInch/MetricYesYesYes0.0005 / 0.0002±0.0010.0010-12±0.02±0.020-3006.5

1,770.00 €

1 5 Days Probe ConnectorInch/MetricYesYesYes0.0005 / 0.0002±0.00150.00150-18±0.04±0.040-4508.3

1,803.00 €

1 5 Days Probe ConnectorInch/MetricYesYesYes0.0005 / 0.0002±0.00150.00150-24±0.04±0.040-6009.5

3,068.00 €

1 5 Days Probe ConnectorInch/MetricYesYesYes0.0005 / 0.0002±0.00250.00250-40±0.06±0.060-100019.8

Loading...

  1. 1

Basic information

Product Type Height gauge Display Method Digital ±SWITCHING Yes
ABS / INC (INC ZERO) Yes DATA (output with Cable) / Hold (display value) Yes Digital/Analog Digital
Display LCD, Character Height: 11 mm Low Voltage Alarm Yes ON/OFF Yes
PRESET (2 values) Yes Digital Step(mm) 0.01 / 0.005 Maximum Response Speed(mm/s) 500
Power Supply 1 battery SR-44 Battery life approx. 3500 hours

Tech Support