Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
570-227 |
570-230 |
570-402 |
570-404 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | ±SWITCHING | Additional Spec | Display | PRESET | Remarks | Scale | Fine Adjustment (mm) | Max. Permissible Error E MPE (mm) | Max. Permissible Error J MPE (mm) | Range (mm) | Mass (kg) | Battery life | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
759.00 € | 1 | 5 Days | Yes | - | LCD, 6-digit | Yes | 2 x PRESET | ABSOLUTE electrostatic linear encoder | 4 | ±0.03 | ±0.03 | 0-200 | 1.3 | approx. 5000 hours | |||
3,286.00 € | 1 | 5 Days | Yes | - | LCD, 6-digit | Yes | - | ABSOLUTE electrostatic linear encoder | 6 | ±0.07 | ±0.07 | 0-1000 | 16.8 | approx. 5000 hours | |||
786.00 € | 1 | 5 Days | - | with Handwheel | LCD, character height 12 mm | - | - | ABSOLUTE capacitance type linear encoder | - | ±0.03 | - | 0-300 | 4.6 | approx. 5 years under normal use | |||
1,382.00 € | 1 | 5 Days | - | with Handwheel | LCD, character height 12 mm | - | - | ABSOLUTE capacitance type linear encoder | - | ±0.05 | - | 0-600 | 6.4 | approx. 5 years under normal use |
Loading...
Product Type | Height gauge | Display Method | Digital | Code No., code, part No | Unlimited |
---|---|---|---|---|---|
ABS / INC (INC ZERO) | Yes | DATA (output with Cable) / Hold (display value) | Yes | Digital/Analog | Digital |
Inch-Metric | Metric | Low Voltage Alarm | Yes | Max. Response Speed | Unlimited |
ON/OFF | Yes | ORIGIN (ABS-Zero) | Yes | Digital Step(mm) | 0.01 |
Power Supply | 1 battery SR-44 |
Configure
Basic Attributes
±SWITCHING
Additional Spec
Display
PRESET
Remarks
Scale
Fine Adjustment(mm)
Max. Permissible Error E MPE(mm)
Max. Permissible Error J MPE(mm)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes