Dial Height Gauges, Inch

Dial Height Gauges, Inch
A Mitutoyo dial/mechanical-digit-counter height gauge, twin column design. Two separate counters provide independently settable up/down measurement capability, with the dial gauge indicating the last decimal fractions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
192-150
192-151
192-152
192-153
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Permissible Error E MPE
(inch)
Max. Permissible Error J MPE
(inch)
Range
(inch)
Max. Permissible Error E MPE
(mm)
Max. Permissible Error J MPE
(mm)
Mass
(kg)

729.00 €

1 5 Days ±0.00150.00150-12±0.03±0.044.2

1,057.00 €

1 60 Days ±0.0020.0020-18±0.05±0.059.2

1,260.00 €

1 60 Days ±0.0020.0020-24±0.05±0.059.8

2,310.00 €

1 60 Days ±0.0030.0030-40±0.07±0.0717

Loading...

  1. 1

Basic information

Product Type Height gauge Display Method Analog Digital/Analog Analog
Inch-Metric Inch Digital Step(inch) 0.001 Graduation(inch) 0.001
Digital Step(mm) 0.01

Tech Support