Depth Micro Checker, Inch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

515-575

Part Number
515-575
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,977.63 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Parts for Height Gauge Block Pitch Accuracy ±(40+L/0.15) µin
L= length to check (inch)
Inch-Metric Inch
Anvil Block Accuracy(µm) ±0.5 Range(inch) 0-6 Reference Length(inch) 1, 2, 3, 4, 5, 6
Mass(kg) 3

This page is Depth Micro Checker, Inch, part number 515-575.
You can find the detail information about specifications and dimensions on part number 515-575.

Tech Support