Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
543-311B-10 |
543-312B-10 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Contact Point | Stem Diameter (mm) | Type | |
---|---|---|---|---|---|---|---|---|---|
563.00 € | 1 | 5 Days | Flat Back Plate | Carbide ball, thread: M2.5x0.45 | 8 | EN ISO Standard | |||
563.00 € | 1 | 5 Days | ASME/ANSI Type, Flat Back Plate | Carbide ball, thread: No.4-48UNF | 9.52 | ASME/ANSI/AGD Standard |
Loading...
Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes | Counting Direction Switchable | Yes |
---|---|---|---|---|---|
DATA/HOLD | Yes | Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder |
Digital Step(mm) | 0.001 / 0.01 | Digital Step(inch) | 0.00005 / 0.0001 / 0.0005 | Digital/Analog | Digital |
Fast Measurement Mode | Yes | Function lock | Yes | GO/±NG Judgement | Yes |
H MPE (Hysteresis)(mm) | 0.002 | H MPE (Hysteresis)(inch) | 0.0001 | Inch/Metric Switchable | Yes |
Inch-Metric | Inch/Metric | Max. Permissible Error E MPE (Total Range)(mm) | 0.003 | Max. Permissible Error E MPE (Total Range)(inch) | ±0.0001 |
Max. Response Speed | Unlimited | Measurement Frequency (MAX/MIN/Range) | Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement) | Measuring Force MPL(N) | ≤1.5 |
MIN Value Hold | Yes | ON/OFF | Yes | PRESET 3x | Yes |
Protection | IP42 | R MPE (Repeatability)(mm) | 0.002 | R MPE (Repeatability)(inch) | 0.0001 |
Range(mm) | 12.7 | Range(inch) | 0.5 | Display | LCD, character height 8 mm, 330° rotatable |
Mass(g) | 170 | Power Supply | 1 battery CR2032 | Battery life | Standard mode: approx. 1 year fast mode: approx. 4.5 month |
Configure
Basic Attributes
Additional Spec
Contact Point
Stem Diameter(mm)
Type
Type
Filter by standard shipping days
Optional Attributes