Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
543-310B-10
Additional Spec | Flat Back Plate | Alarm | Low voltage, ABS composition error, overflow error, setting error | Analog Bar Resolution Switchable | Yes |
---|---|---|---|---|---|
Contact Point | Carbide ball, thread: M2.5x0.45 | Counting Direction Switchable | Yes | DATA/HOLD | Yes |
Digimatic Data Output | Yes | Digital Scale | Electrostatic capacitance type absolute linear encoder | Digital Step(mm) | 0.001/0.01 |
Digital/Analog | Digital | Fast Measurement Mode | Yes | Function lock | Yes |
GO/±NG Judgement | Yes | H MPE (Hysteresis)(mm) | 0.002 | Inch/Metric Switchable | No |
Inch-Metric | Metric | Max. Permissible Error E MPE (Total Range)(mm) | 0.003 | Max. Response Speed | Unlimited |
Measurement Frequency (MAX/MIN/Range) | Standard mode: 10 times/s / fast mode: 50 times/s (plunger speed max. 50 µm/s for peak measurement) | Measuring Force MPL(N) | ≤1.5 | MIN Value Hold | Yes |
ON/OFF | Yes | PRESET 3x | Yes | Protection | IP42 |
R MPE (Repeatability)(mm) | 0.002 | Range(mm) | 12.7 | Stem Diameter(mm) | 8 |
Type | EN ISO Standard | Display | LCD, character height 8 mm, 330° rotatable | Mass(g) | 170 |
Power Supply | 1 battery CR2032 | Battery life | Standard mode: approx. 1 year fast mode: approx. 4.5 month |
This page is Digital Indicator, Bore Gauge ID-C, part number 543-310B-10.
You can find the detail information about specifications and dimensions on part number 543-310B-10.