Configure
  • Number of Anvils
  • Range(inch)
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Digital ABSOLUTE Bore Gauge, Inch/Metric

    Digital ABSOLUTE Bore Gauge, Inch/Metric

    Part number:

    Still undefined. 2 possible part numbers found.
      Quantity:

      Part number list

      Number of items
      Part number
      Related

      Number of Anvils

      Range

      (inch)

      Mass

      (g)

      Minimum order quantity
      12
      1.8~4
      500
      1 pieces
      13
      4~6.5
      570
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      1,750.26 €
      ( 2,082.81 € )
      5 working days
      2,090.13 €
      ( 2,487.25 € )
      5 working days

      More Information

      Basic information

      A Mitutoyo ABSOLUTE Digimatic bore gauge designed exclusively for ID measurement. A minimum value holding function provides easy measurement of hole diameter. Up to three sets of master value and upper/lower tolerance values can be memorized and recalled at the push of a button. An analog bar indicator is integrated to enhance ease of reading, especially for GO/å±NG judgement. Measurements can be made inside very deep holes by using up to four extension rods.